IESNA:LM-63-2002
[TEST]P948041
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-950-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7212
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
790.1 862.9 942.2 1026.4 1099.2 1160.3 1206.5 1233.6 1238.1 1224.8
1211 1210 1218.4 1236.6 1279.4 1386.2 1651.6 2049.8 2404.7 2677.4
2887.2 3085 3263.7 3431.6 3544.3 3381.9 2737.5 1914.9 1324.2 890.5
375.6 119.1 56.6 24.6 7.9 0 0
790.1 864.4 948.1 1029.3 1102.7 1163.7 1212.9 1240 1244 1232.1
1216.9 1216.4 1222.8 1241.5 1285.3 1369 1597.4 1985.8 2381.6 2664.2
2882.2 3101.8 3269.6 3434.1 3555.7 3450.8 2854.2 2038 1387.7 923.5
399.7 129.5 66 29 10.3 0 0
790.1 863.4 944.7 1022.9 1092.8 1150.9 1195.7 1223.8 1226.7 1216.4
1205.1 1203.1 1210 1228.7 1270.5 1348.8 1534.4 1884.4 2278.2 2584.4
2810.8 3049.1 3275.1 3482.3 3657.6 3707.8 3306.1 2572.6 1735.7 1127.3
521.8 205.8 115.7 64 29.5 9.8 0
790.1 857.5 932.8 1007.7 1070.7 1124.3 1167.2 1189.3 1196.7 1192.3
1183.9 1182.9 1188.8 1197.7 1222.3 1272 1356.7 1551.6 1884.4 2266.4
2606.1 2921.6 3243.6 3546.8 3836.7 4063.2 4216.3 4228.6 3963.7 3144.6
1767.2 632.6 254 135.9 62.5 14.3 0
790.1 847.7 914.1 982.6 1042.1 1092.8 1133.2 1160.3 1172.6 1175.5
1175 1178 1186.4 1194.2 1210 1245.9 1308.9 1403.9 1581.7 1881.9
2274.3 2693.2 3114.6 3553.2 3915 4256.6 4591.9 4966.5 5258.4 5043.8
3990.3 2198 864.9 386.9 163.4 16.7 0
790.1 842.3 900.9 959.9 1014.1 1063.8 1104.2 1135.7 1152.9 1165.2
1174.1 1188.3 1210 1227.2 1243.5 1269.1 1323.7 1411.3 1545.2 1709.2
1950.9 2267.4 2627.7 3014.6 3413.9 3856.4 4350.7 4931 5730.5 6205.5
5677.3 4267.5 2321 828 205.8 11.8 0
790.1 839.3 896.9 956.5 1009.1 1058.9 1101.7 1132.7 1151.4 1163.2
1175.5 1189.8 1210.5 1228.7 1247.9 1276.5 1329.6 1415.8 1550.6 1724.4
1956.3 2266.4 2618.4 2997.4 3404.5 3852 4357.1 4968 5729.5 6177
5600 4185.8 2309.7 844.7 203.3 13.3 0
790.1 829.5 876.7 928.4 978.1 1026.4 1069.7 1106.1 1132.2 1152.4
1173.6 1199.2 1227.2 1250.9 1274 1307 1360.1 1442.3 1564.4 1730.8
1942.5 2201.4 2512 2869.9 3274.6 3729.9 4227.1 4764.2 5423.8 5927.9
5238.7 3271.6 1484.2 505.1 120.1 10.3 0
790.1 823.1 858.5 899.4 943.7 988.5 1032.8 1071.7 1107.1 1138.1
1170.6 1201.6 1231.2 1257.3 1286.8 1329.6 1391.1 1486.2 1628.9 1823.9
2081.8 2389.5 2746.4 3136.2 3533 3950.4 4379.2 4834.6 5287.4 5440.1
4833.6 3239.6 1393.6 417.9 168.4 46.8 0
790.1 811.7 837.3 866.9 903.8 944.2 983.6 1024.4 1061.8 1099.7
1138.1 1173.1 1202.6 1234.1 1267.6 1307.5 1369.5 1468.9 1622.5 1846.5
2137.9 2474.1 2834 3198.8 3562.1 3926.8 4302.4 4662.3 4826.2 4513.6
3554.2 1783 481.4 182.6 99.4 27.6 0
790.1 799.9 812.7 833.4 861 891 926.9 961.9 999.8 1035.2
1076.6 1116.5 1155.8 1197.2 1240 1291.2 1361.6 1470.9 1635.3 1881
2203.4 2585.9 2955.1 3273.1 3548.3 3808.7 4020.4 4070.6 3814.6 3116.5
1944.5 710.8 142.8 43.8 15.3 5.4 0
790.1 794 799.4 815.2 837.8 862.9 893 924 957.5 993.4
1031.8 1071.2 1114.5 1158.8 1208 1267.1 1344.4 1458.1 1617.6 1836.2
2129.1 2468.7 2780.3 2974.3 3063.4 3079.6 3013.7 2804.9 2422.5 1857.3
1093.3 372.2 84.7 24.1 6.9 3 0
790.1 786.2 786.6 795 810.3 829 851.6 875.7 899.9 922.5
947.6 970.8 997.8 1023.9 1052.5 1086.9 1137.6 1217.4 1343.4 1527
1762.8 2002.1 2167 2190.1 2058.2 1813 1462.5 1026.9 585.3 267.8
114.7 43.3 16.2 6.4 3 0.5 0
790.1 772.4 762 756.1 751.2 742.3 727.1 703 671 633.1
589.7 544 498.2 457.3 425.8 402.7 385.9 379.5 412.5 488.8
573.5 642.9 639 526.7 369.2 246.1 170.3 118.6 79.3 49.2
31 19.7 9.8 3.9 1 0 0
790.1 759.6 735.9 706.4 664.1 611.4 549.4 480 406.1 333.8
281.1 253.5 247.6 250.1 258.4 265.8 271.7 272.2 265.8 252.5
237.8 223 207.2 190 167.4 139.3 108.8 78.3 58.6 42.8
27.6 16.2 6.4 2.5 1 0 0
790.1 748.2 705.9 649.3 571.5 486.4 397.3 318.5 273.2 257.9
250.1 243.2 237.8 232.4 229.4 227.4 225 219.6 207.7 190.5
173.3 156 139.3 120.1 100.9 84.2 71.9 61 48.2 33
16.7 8.4 3.9 1.5 0 0 0
790.1 736.9 677.4 586.8 486.4 384.5 304.2 273.7 264.8 257.5
250.1 242.7 235.3 227.9 217.1 204.8 190.5 173.8 155.6 137.8
121.1 106.3 94.5 85.2 76.3 67.9 59.1 46.8 32 21.7
14.3 7.9 3.4 1.5 0 0 0
790.1 730 648.8 543 423.8 323.4 282.6 274.2 266.3 257.9
251.1 242.7 233.8 223 209.2 192 173.3 154.1 133.9 114.2
98 87.6 80.2 73.3 66 58.6 50.2 39.9 31.5 25.1
18.2 11.8 3.9 0.5 0 0 0
790.1 720.2 621.2 495.7 372.6 299.8 283.5 275.7 267.8 259.4
252 244.2 234.8 222 204.8 186.6 164.4 142.3 118.1 100.9
89.6 82.7 77.3 71.4 65 57.1 47.3 38.9 32.5 25.6
18.7 11.8 3.4 0 0 0 0
790.1 719.2 612.4 477.5 353 296.8 286.5 278.1 269.8 261.9
254 245.1 235.8 222 205.3 183.1 158 132.9 112.2 96.5
86.6 80.2 74.3 67.9 60.5 51.2 40.9 34 27.6 21.2
14.3 7.9 2 0 0 0 0
790.1 719.2 606 467.7 344.6 296.8 288.5 280.1 270.7 261.9
254 245.6 236.3 224 208.2 186.6 160 133.4 110.8 94
84.2 78.3 72.4 65.5 57.1 45.3 35 29 23.6 17.7
11.3 4.4 0.5 0 0 0 0
790.1 721.7 608.9 469.1 344.6 296.8 288.5 280.1 271.2 262.9
254.5 246.1 237.3 225.5 209.7 185.6 159 131.4 108.8 92.5
83.7 77.8 71.4 65 56.1 42.3 33 27.6 21.7 15.8
9.8 3.4 0 0 0 0 0
